S58PY5-MJC0310

Hi-Speed Ball Coupling with 1 to 2 Deg. Backlash
Qty Range Price/Unit Ships Within
1 - 4 $53.44 2 wks
5 - 9 $47.28 2 wks
10 - 24 $43.47 2 wks
25 - 49 $39.4 2 wks
50+ Request for Quote
$53.44

Availability: 9 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Depth 0.156 Inch
Bore Size (B) 0.0938 Inch
Inline Shaft Spacing (E) 0.406 Inch
Length (close +.000/-.063 /open) 0.71875 / 0.84375
Material (Ends / Center) (303 / 303) Stainless
Max Speed (rpm) 20000 rpm
Max. Inline Torque (oz-in) 200 oz-in
Max. Parallel Offset (Inch) 0.03 Inch
Operating Angle (°) 0 - 5 Degrees
Outside Dia. (O.D.) 0.313 Inch

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team