S58PY5-MJC0207
Hi-Speed Ball Coupling with 1 to 2 Deg. Backlash
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $53.44 | 2 wks |
5 - 9 | $47.28 | 2 wks |
10 - 24 | $43.47 | 2 wks |
25 - 49 | $39.4 | 2 wks |
50+ | Request for Quote |
$53.44
Availability: 6 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Depth | 0.141 Inch |
---|---|
Bore Size (B) | 0.0625 Inch |
Inline Shaft Spacing (E) | 0.344 Inch |
Length (close +.000/-.063 /open) | 0.625 / 0.75 |
Material (Ends / Center) | (303 / 303) Stainless |
Max Speed (rpm) | 5000 rpm |
Max. Inline Torque (oz-in) | 33 oz-in |
Max. Parallel Offset (Inch) | 0.02 Inch |
Operating Angle (°) | 11 - 15 Degrees |
Outside Dia. (O.D.) | 0.219 Inch |