S57PY5MSU0510
5mm Bore, 44.5mm Length, Single Joint, Zero Backlash Universal Joint
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $56.21 | 6 wks |
5 - 9 | $48.5 | 6 wks |
10 - 24 | $43.44 | 6 wks |
25 - 49 | $38.82 | 6 wks |
50+ | Request for Quote |
$56.21
Availability: 1 unit(s) in stock.
Sell Unit: Each
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Depth (0 = none) | 12.7 |
---|---|
Bore Size | 5 mm |
Joint Type | Single |
Material | 303 Stainless Steel |
Max Oper. Angle (Degree) | 30° @ 4000 rpm |
Max. Inline Speed (rpm) | — |
Max. Inline Torque (N•m) | 1.8 N•m |
Outside Dia. | 9.53 mm |
Overall Length | 44.5 mm |