S57PY5MSU0507

5mm Bore, 34.9mm Length, Single Joint, Zero Backlash Universal Joint
Qty Range Price/Unit Ships Within
1 - 4 $56.21 2 wks
5 - 9 $48.5 2 wks
10 - 24 $43.44 2 wks
25 - 49 $38.82 2 wks
50+ Request for Quote
$56.21

Availability: 0 unit(s) in stock.

Sell Unit: Each

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Depth (0 = none) 11.1
Bore Size 5 mm
Joint Type Single
Material 303 Stainless Steel
Max Oper. Angle (Degree) 30° @ 4000 rpm
Max. Inline Speed (rpm)
Max. Inline Torque (N•m) 0.45 N•m
Outside Dia. 7.15 mm
Overall Length 34.9 mm

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team