S57PY5MSU0305

3mm Bore, 25.4mm Length, Single Joint, Zero Backlash Universal Joint
Qty Range Price/Unit Ships Within
1 - 4 $56.21 2 wks
5 - 9 $48.5 2 wks
10 - 24 $43.44 2 wks
25 - 49 $38.82 2 wks
50+ Request for Quote
$56.21

Availability: 1 unit(s) in stock.

Sell Unit: Each

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Depth (0 = none) 8.7
Bore Size 3 mm
Joint Type Single
Material 303 Stainless Steel
Max Oper. Angle (Degree) 30° @ 4000 rpm
Max. Inline Speed (rpm)
Max. Inline Torque (N•m) 0.11 N•m
Outside Dia. 4.76 mm
Overall Length 25.4 mm

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team