S57PY5MSU0005
NO Bore, 25.4mm Length, Single Joint, Zero Backlash Universal Joint
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $41.28 | 6 wks |
5 - 9 | $36.12 | 6 wks |
10 - 24 | $32.53 | 6 wks |
25 - 49 | $29.37 | 6 wks |
50+ | Request for Quote |
$41.28
Availability: 0 unit(s) in stock.
Sell Unit: Each
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Depth (0 = none) | 0 |
---|---|
Bore Size | Solid mm |
Joint Type | Single |
Material | 303 Stainless Steel |
Max Oper. Angle (Degree) | 30° @ 4000 rpm |
Max. Inline Speed (rpm) | — |
Max. Inline Torque (N•m) | 0.11 N•m |
Outside Dia. | 4.76 mm |
Overall Length | 25.4 mm |