S57PY5MDUT0610
6MM Bore, 69.6 / 75.6MM LONG, ZERO BACKLASH UNIVERSAL JOINT.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $166.53 | 6 wks |
5 - 9 | $151.33 | 6 wks |
10 - 24 | $139.31 | 6 wks |
25 - 49 | $129.47 | 6 wks |
50+ | Request for Quote |
$166.53
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Depth | 9.5 |
---|---|
Bore Size | 6 mm |
Center Dia. (O.D.) | 14.2 |
End Dia. (D) | 9.53 |
Length (Close / Open) | 69.6 / 75.6 MM |
Material (Body / Balls) | 303 / 440 ST. ST. |
Max. Operating Speed (rpm) | 10000 RPM @ 0 DEG. RPM |
Max. Static Torque (N.m) | 1.8 Nm (INLINE LOADING) N.m |
Max.operating Angle | 60 |
Style / Flange Dia. (D₁) | STANDARD / NO FLANGE MM |