S57PY5MDUT0510

5MM Bore, 69.6 / 75.6MM LONG, ZERO BACKLASH UNIVERSAL JOINT.
Qty Range Price/Unit Ships Within
1 - 4 $166.53 2 wks
5 - 9 $151.33 2 wks
10 - 24 $139.31 2 wks
25 - 49 $129.47 2 wks
50+ Request for Quote
$166.53

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Depth 9.5
Bore Size 5 mm
Center Dia. (O.D.) 14.2
End Dia. (D) 9.53
Length (Close / Open) 69.6 / 75.6 MM
Material (Body / Balls) 303 / 440 ST. ST.
Max. Operating Speed (rpm) 10000 RPM @ 0 DEG. RPM
Max. Static Torque (N.m) 1.8 Nm (INLINE LOADING) N.m
Max.operating Angle 60
Style / Flange Dia. (D₁) STANDARD / NO FLANGE MM

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team