S57PY5MDUT0407
4MM Bore, 52.6 / 58.6MM LONG, ZERO BACKLASH UNIVERSAL JOINT.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $179.02 | 6 wks |
5 - 9 | $162.68 | 6 wks |
10 - 24 | $149.76 | 6 wks |
25 - 49 | $139.18 | 6 wks |
50+ | Request for Quote |
$179.02
Availability: 1 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Depth | 7.2 |
---|---|
Bore Size | 4 mm |
Center Dia. (O.D.) | 10.4 |
End Dia. (D) | 7.15 |
Length (Close / Open) | 52.6 / 58.6 MM |
Material (Body / Balls) | 303 / 440 ST. ST. |
Max. Operating Speed (rpm) | 10000 RPM @ 0 DEG. RPM |
Max. Static Torque (N.m) | 0.45 Nm (INLINE LOADING) N.m |
Max.operating Angle | 60 |
Style / Flange Dia. (D₁) | STANDARD / NO FLANGE MM |