S57PY5MDUT0205

2.5MM Bore, 38.1 / 44.1MM LONG, ZERO BACKLASH UNIVERSAL JOINT.
Qty Range Price/Unit Ships Within
1 - 4 $166.53 2 wks
5 - 9 $151.33 2 wks
10 - 24 $139.31 2 wks
25 - 49 $129.47 2 wks
50+ Request for Quote
$166.53

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Depth 4.8
Bore Size 2.5 MM
Center Dia. (O.D.) 7.9
End Dia. (D) 4.76
Length (Close / Open) 38.1 / 44.1 MM
Material (Body / Balls) 303 / 440 ST. ST.
Max. Operating Speed (rpm) 10000 RPM @ 0 DEG. RPM
Max. Static Torque (N.m) 0.11Nm (INLINE LOADING) N.m
Max.operating Angle 60
Style / Flange Dia. (D₁) STANDARD / NO FLANGE MM

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team