S57PY5MDU0610
6mm Bore, 63.5mm Length, Double Joint, Zero Backlash Universal Joint
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $99.32 | 6 wks |
5 - 9 | $87.91 | 6 wks |
10 - 24 | $80.02 | 6 wks |
25 - 49 | $72.62 | 6 wks |
50+ | Request for Quote |
$99.32
Availability: 0 unit(s) in stock.
Sell Unit: Each
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Depth (0 = none) | 12.7 |
---|---|
Bore Size | 6 mm |
Joint Type | Double |
Material | 303 Stainless Steel |
Max Oper. Angle (Degree) | 60° @ 4000 rpm |
Max. Inline Speed (rpm) | — |
Max. Inline Torque (N•m) | 1.8 N•m |
Outside Dia. | 9.53 mm |
Overall Length | 63.5 mm |