S57PY5-SU0812T
Miniature Universal Joint - Single Joint, 1.75" Long
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $51.98 | 6 wks |
5 - 9 | $46.07 | 6 wks |
10 - 24 | $37.89 | 6 wks |
25 - 49 | $34 | 6 wks |
50+ | Request for Quote |
$51.98
Availability: 0 unit(s) in stock.
Sell Unit: Each
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Depth | 0.5 Inch |
---|---|
Bore Size | 0.250 Inch |
Joint Type | Single Joint |
Material | Stainless Steel |
Max Oper. Angle (Degree) | 30° |
Max. Inline Torque (lb-in) | Not Rated lb-in |
Outside Diameter | 0.375 Inch |
Overall Length | 1.75 Inch |