S57PY5-SU0812

0.25" Bore, 1.75" Long, Single Joint Stainless Steel Universal Joint
Qty Range Price/Unit Ships Within
1 - 4 $49.60 2 wks
5 - 9 $43.66 2 wks
10 - 24 $40 2 wks
25 - 49 $36.11 2 wks
50+ Request for Quote
$49.60

Availability: 4 unit(s) in stock.

Sell Unit: Each

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Depth 0.5 Inch
Bore Size 0.250 Inch
Joint Type Single Joint
Material Stainless Steel
Max Oper. Angle (Degree) 30°
Max. Inline Torque (lb-in) Not Rated lb-in
Outside Diameter 0.375 Inch
Overall Length 1.75 Inch

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team