S57PY5-SU0609

0.1875" Bore, 1.375" Long, Single Joint Stainless Steel Universal Joint
Qty Range Price/Unit Ships Within
1 - 4 $49.60 2 wks
5 - 9 $43.66 2 wks
10 - 24 $40 2 wks
25 - 49 $36.11 2 wks
50+ Request for Quote
$49.60

Availability: 3 unit(s) in stock. Call (516) 328-3300 for other options

Sell Unit: Each

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Depth 0.438 Inch
Bore Size 0.1875 Inch
Joint Type Single Joint
Material Stainless Steel
Max Oper. Angle (Degree) 30°
Max. Inline Torque (lb-in) Not Rated lb-in
Outside Diameter 0.281 Inch
Overall Length 1.375 Inch

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team