S57PY5-SU0306
0.0938" Bore, 1 " Long, Single Joint Stainless Steel Universal Joint
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $49.60 | 6 wks |
5 - 9 | $43.66 | 6 wks |
10 - 24 | $40 | 6 wks |
25 - 49 | $36.11 | 6 wks |
50+ | Request for Quote |
$49.60
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Depth | 0.34 Inch |
---|---|
Bore Size | 0.094 Inch |
Joint Type | Single Joint |
Material | Stainless Steel |
Max Oper. Angle (Degree) | 30° |
Max. Inline Torque (lb-in) | Not Rated lb-in |
Outside Diameter | 0.188 Inch |
Overall Length | 1 Inch |