S57PY5-DUT0812T
Telescoping miniature universal joint - 2.75" closed & 3" when open
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $178.63 | 6 wks |
5 - 9 | $164.51 | 6 wks |
10 - 24 | $154.37 | 6 wks |
25 - 49 | $144.29 | 6 wks |
50+ | Request for Quote |
$178.63
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Depth | 0.375 |
---|---|
Bore Size | 0.25 |
Center Dia. (O.D.) | 0.375 |
End Dia (O.D.) | 0.56 |
Length (close/open) | 2.75 / 3 |
Material (Ends / Balls) | 300 / 440 Stainless St. |
Max. Angle (Degree) | 60 Degree |
Max. Inline Torque (oz-in) | 256 oz-in |
Max. Operating Speed at Zero Degrees (RPM) | 10000 RPM |
Style / Flange Dia. | Standard / No flange |