S57PY5-DUT0812

Telescoping miniature universal joint - 2.75" closed & 3" when open
Qty Range Price/Unit Ships Within
1 - 4 $176.49 2 wks
5 - 9 $162.38 2 wks
10 - 24 $152.54 2 wks
25 - 49 $142.42 2 wks
50+ Request for Quote
$176.49

Availability: 3 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Depth 0.375
Bore Size 0.25
Center Dia. (O.D.) 0.375
End Dia (O.D.) 0.56
Length (close/open) 2.75 / 3
Material (Ends / Balls) 300 / 440 Stainless St.
Max. Angle (Degree) 60 Degree
Max. Inline Torque (oz-in) 256 oz-in
Max. Operating Speed at Zero Degrees (RPM) 10000 RPM
Style / Flange Dia. Standard / No flange

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team