S57PY5-DUT0406
Telescoping miniature universal joint - 1.531" closed & 1.78" when open
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $176.49 | 2 wks |
5 - 9 | $162.38 | 2 wks |
10 - 24 | $152.54 | 2 wks |
25 - 49 | $142.42 | 2 wks |
50+ | Request for Quote |
$176.49
Availability: 2 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Depth | 0.188 |
---|---|
Bore Size | 0.125 |
Center Dia. (O.D.) | 0.188 |
End Dia (O.D.) | 0.31 |
Length (close/open) | 1.53125 / 1.78125 |
Material (Ends / Balls) | 300 / 440 Stainless St. |
Max. Angle (Degree) | 60 Degree |
Max. Inline Torque (oz-in) | 16 oz-in |
Max. Operating Speed at Zero Degrees (RPM) | 10000 RPM |
Style / Flange Dia. | Standard / No flange |