S57PY4MSFU1448

14 MM Bore, 66.8 MM Length, Zero Backlash Miniature Universal Joint
Qty Range Price/Unit Ships Within
1 - 4 $121.23 1 wks
5 - 9 $107.92 1 wks
10 - 24 $98.41 1 wks
25 - 49 $90.23 1 wks
50+ Request for Quote
$121.23

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Depth 22.2 mm
Bore Size (d) 14 mm
Flange Dia. (D₁) 47.8 mm
Joint Type Single
Material (Body / Balls) 03 / 440 Stainless Steel
Max. Operating Angle (Degree) 20 Degree
Max. Operating Speed (rpm) 2000 rpm @ 20° rpm
Overall Length (L) 66.8 mm
Static Torque (N•m) 8.5 N.m (Inline Load ) N.m

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team