S57PY4MSFU0824
8 MM Bore, 41.4 MM Length, Zero Backlash Miniature Universal Joint
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $84.18 | 5 wks |
5 - 9 | $72.63 | 5 wks |
10 - 24 | $65.21 | 5 wks |
25 - 49 | $58.18 | 5 wks |
50+ | Request for Quote |
$84.18
Availability: 1 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Depth | 11.1 mm |
---|---|
Bore Size (d) | 8 mm |
Flange Dia. (D₁) | 23.8 mm |
Joint Type | Single |
Material (Body / Balls) | 03 / 440 Stainless Steel |
Max. Operating Angle (Degree) | 20 Degree |
Max. Operating Speed (rpm) | 2000 rpm @ 20° rpm |
Overall Length (L) | 41.4 mm |
Static Torque (N•m) | 2.3 N.m (Inline Load ) N.m |