S57PY4MSFU0619
6 MM Bore, 38.1 MM Length, Zero Backlash Miniature Universal Joint
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $63.18 | 5 wks |
5 - 9 | $56.01 | 5 wks |
10 - 24 | $50.86 | 5 wks |
25 - 49 | $46.26 | 5 wks |
50+ | Request for Quote |
$63.18
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Depth | 9.5 mm |
---|---|
Bore Size (d) | 6 mm |
Flange Dia. (D₁) | 19.1 mm |
Joint Type | Single |
Material (Body / Balls) | 03 / 440 Stainless Steel |
Max. Operating Angle (Degree) | 20 Degree |
Max. Operating Speed (rpm) | 2000 rpm @ 20° rpm |
Overall Length (L) | 38.1 mm |
Static Torque (N•m) | 1.8 N.m (Inline Load ) N.m |