S57PY4MSFU0519

5 MM Bore, 38.1 MM Length, Zero Backlash Miniature Universal Joint
Qty Range Price/Unit Ships Within
1 - 4 $63.18 1 wks
5 - 9 $56.01 1 wks
10 - 24 $50.86 1 wks
25 - 49 $46.26 1 wks
50+ Request for Quote
$63.18

Availability: 2 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Depth 9.5 mm
Bore Size (d) 5 mm
Flange Dia. (D₁) 19.1 mm
Joint Type Single
Material (Body / Balls) 03 / 440 Stainless Steel
Max. Operating Angle (Degree) 20 Degree
Max. Operating Speed (rpm) 2000 rpm @ 20° rpm
Overall Length (L) 38.1 mm
Static Torque (N•m) 1.8 N.m (Inline Load ) N.m

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team