S57PY4MDFUT1448

14MM Bore, 130 / 136MM LONG, ZERO BACKLASH UNIVERSAL JOINT.
Qty Range Price/Unit Ships Within
1 - 4 $488.63 1 wks
5 - 9 $449.91 1 wks
10 - 24 $416.77 1 wks
25 - 49 $390.68 1 wks
50+ Request for Quote
$488.63

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Depth 22.2
Bore Size 14 mm
Center Dia. (O.D.) 38.1
End Dia. (D) 25.41
Length (Close / Open) 130 / 136 MM
Material (Body / Balls) 303 / 440 ST. ST.
Max. Operating Speed (rpm) 4000 RPM @ 0 DEG. RPM
Max. Static Torque (N.m) 8.5 Nm (INLINE LOADING) N.m
Max.operating Angle 40
Style / Flange Dia. (D₁) INVERTED / 47.8 MM

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team