S57PY4MDFUT1035
10MM Bore, 108 / 114MM LONG, ZERO BACKLASH UNIVERSAL JOINT.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $346.88 | 1 wks |
5 - 9 | $321.85 | 1 wks |
10 - 24 | $299.2 | 1 wks |
25 - 49 | $281.85 | 1 wks |
50+ | Request for Quote |
$346.88
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Depth | 15.9 |
---|---|
Bore Size | 10 mm |
Center Dia. (O.D.) | 25.4 |
End Dia. (D) | 19.06 |
Length (Close / Open) | 108 / 114 MM |
Material (Body / Balls) | 303 / 440 ST. ST. |
Max. Operating Speed (rpm) | 4000 RPM @ 0 DEG. RPM |
Max. Static Torque (N.m) | 3.4 Nm (INLINE LOADING) N.m |
Max.operating Angle | 40 |
Style / Flange Dia. (D₁) | INVERTED / 35.1 MM |