S57PY4MDFUT0824

8MM Bore, 76.2 / 82.2MM LONG, ZERO BACKLASH UNIVERSAL JOINT.
Qty Range Price/Unit Ships Within
1 - 4 $215.80 1 wks
5 - 9 $199.14 1 wks
10 - 24 $184.67 1 wks
25 - 49 $173.38 1 wks
50+ Request for Quote
$215.80

Availability: 2 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Depth 11.1
Bore Size 8 mm
Center Dia. (O.D.) 23.8
End Dia. (D) 12.71
Length (Close / Open) 76.2 / 82.2 MM
Material (Body / Balls) 303 / 440 ST. ST.
Max. Operating Speed (rpm) 4000 RPM @ 0 DEG. RPM
Max. Static Torque (N.m) 2.3 Nm (INLINE LOADING) N.m
Max.operating Angle 40
Style / Flange Dia. (D₁) INVERTED / 23.8 MM

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team