S57PY4MDFUT0724
7MM Bore, 76.2 / 82.2MM LONG, ZERO BACKLASH UNIVERSAL JOINT.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $215.80 | 5 wks |
5 - 9 | $199.95 | 5 wks |
10 - 24 | $185.76 | 5 wks |
25 - 49 | $174.84 | 5 wks |
50+ | Request for Quote |
$215.80
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Depth | 11.1 |
---|---|
Bore Size | 7 mm |
Center Dia. (O.D.) | 14.2 |
End Dia. (D) | 12.71 |
Length (Close / Open) | 76.2 / 82.2 MM |
Material (Body / Balls) | 303 / 440 ST. ST. |
Max. Operating Speed (rpm) | 4000 RPM @ 0 DEG. RPM |
Max. Static Torque (N.m) | 2.3 Nm (INLINE LOADING) N.m |
Max.operating Angle | 40 |
Style / Flange Dia. (D₁) | INVERTED / 23.8 MM |