S57PY4MDFU1448
14 MM Bore, 98.6 MM Length, Zero Backlash Miniature Universal Joint
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $210.21 | 1 wks |
5 - 9 | $191.02 | 1 wks |
10 - 24 | $175.86 | 1 wks |
25 - 49 | $163.44 | 1 wks |
50+ | Request for Quote |
$210.21
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Depth | 22.2 mm |
---|---|
Bore Size (d) | 14 mm |
Flange Dia. (D₁) | 47.8 mm |
Joint Type | Double |
Material (Body / Balls) | 03 / 440 Stainless Steel |
Max. Operating Angle (Degree) | 40 Degree |
Max. Operating Speed (rpm) | 2000 rpm @ 40°. rpm |
Overall Length (L) | 98.6 mm |
Static Torque (N•m) | 8.5 N.m (Inline Load ) N.m |