S57PY4-SFU0312

0.1875" Bore, 1.5" Long, Single Joint Stainless Steel Universal Joint
Qty Range Price/Unit Ships Within
1 - 4 $60.96 1 wks
5 - 9 $54.9 1 wks
10 - 24 $50.92 1 wks
25 - 49 $46.66 1 wks
50+ Request for Quote
$60.96

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Depth 0.375 Inch
Bore Size (B) 0.1875 Inch
Flange Dia. (D) 0.75 Inch
Joint Type Single Joint
Material (Ends / Balls) 303 / 440 St. Steel
Max Speed (rpm) 4000 rpm
Outside Dia. Ends (O.D.) 0.375 Inch
Overall Length (L) 1.5 Inch
Speed rated @ This Angle (°) 0 Degree
Static Torque (oz.in.) 256 oz-in

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team