S57PY4-DFUT0622
Telescoping miniature universal joint - 4.25" closed & 4.5 " when open
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $356.09 | 5 wks |
5 - 9 | $332.64 | 5 wks |
10 - 24 | $314.67 | 5 wks |
25 - 49 | $296.68 | 5 wks |
50+ | Request for Quote |
$356.09
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Depth | 0.625 |
---|---|
Bore Size | 0.375 |
Center Dia. (O.D.) | 0.75 |
End Dia (O.D.) | 1 |
Length (close/open) | 4.25 / 4.5 |
Material (Ends / Balls) | 300 / 440 Stainless St. |
Max. Angle (Degree) | 40 Degree |
Max. Inline Torque (oz-in) | 480 oz-in |
Max. Operating Speed at Zero Degrees (RPM) | 4000 RPM |
Style / Flange Dia. | Inverted / 1.375 |