S57PY4-DFUT0415
Telescoping miniature universal joint - 3" closed & 3.25" when open
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $228.32 | 5 wks |
5 - 9 | $210.81 | 5 wks |
10 - 24 | $198.36 | 5 wks |
25 - 49 | $185.61 | 5 wks |
50+ | Request for Quote |
$228.32
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Depth | 0.438 |
---|---|
Bore Size | 0.25 |
Center Dia. (O.D.) | 0.5 |
End Dia (O.D.) | 0.56 |
Length (close/open) | 3 / 3.25 |
Material (Ends / Balls) | 300 / 440 Stainless St. |
Max. Angle (Degree) | 40 Degree |
Max. Inline Torque (oz-in) | 320 oz-in |
Max. Operating Speed at Zero Degrees (RPM) | 4000 RPM |
Style / Flange Dia. | Inverted / 0.9375 |