S57PY4-DFU0830
0.5" Bore, 3.875" Long, Double Joint Stainless Steel Universal Joint
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $218.16 | 1 wks |
5 - 9 | $200.26 | 1 wks |
10 - 24 | $187.91 | 1 wks |
25 - 49 | $175.16 | 1 wks |
50+ | Request for Quote |
$218.16
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Depth | 0.875 Inch |
---|---|
Bore Size (B) | 0.5 Inch |
Flange Dia. (D) | 1.875 Inch |
Joint Type | Double Joint |
Material (Ends / Balls) | 303 / 440 St. Steel |
Max Speed (rpm) | 2000 rpm |
Outside Dia. Ends (O.D.) | 1 Inch |
Overall Length (L) | 3.875 Inch |
Speed rated @ This Angle (°) | 40 Degree |
Static Torque (oz.in.) | 1200 oz-in |