S55SS7MFSH64300
6.4 Dia. Steel Flexible Cable
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $79.85 | 4 wks |
10 - 24 | $75.16 | 4 wks |
25 - 49 | $72.5 | 4 wks |
50 - 99 | $69.79 | 4 wks |
100+ | Request for Quote |
$79.85
Availability: 2 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore / Overall Length | 7 / 300 mm |
---|---|
Flexible Cable Dia. | 6.4 mm |
Material (Cable / Ends) | Stainless / Stainless |
Outside Dia. (Ends) | 12.7 mm |
Radius Of Curvature | 200 mm |
Torque (Dynamic Mode) (N•m) | 2.4 N.m |
Torque (Manual Mode) (N•m) | 4.12 N.m |