S55SS7MFSH38300
3.8 Dia. Steel Flexible Cable
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $78.66 | 4 wks |
10 - 24 | $74 | 4 wks |
25 - 49 | $71.36 | 4 wks |
50 - 99 | $68.68 | 4 wks |
100+ | Request for Quote |
$78.66
Availability: 11 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore / Overall Length | 7 / 300 mm |
---|---|
Flexible Cable Dia. | 3.8 mm |
Material (Cable / Ends) | Stainless / Stainless |
Outside Dia. (Ends) | 12.7 mm |
Radius Of Curvature | 375 mm |
Torque (Dynamic Mode) (N•m) | 0.89 N.m |
Torque (Manual Mode) (N•m) | 1.52 N.m |