S55SS7MFSG33125

3.3 Dia. Steel Flexible Cable
Qty Range Price/Unit Ships Within
1 - 9 $75.39 4 wks
10 - 24 $70.84 4 wks
25 - 49 $68.25 4 wks
50 - 99 $65.67 4 wks
100+ Request for Quote
$75.39

Availability: 1 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore / Overall Length 5 / 125 mm
Flexible Cable Dia. 3.3 mm
Material (Cable / Ends) Stainless / Stainless
Outside Dia. (Ends) 11.1 mm
Radius Of Curvature 300 mm
Torque (Dynamic Mode) (N•m) 0.55 N.m
Torque (Manual Mode) (N•m) 0.94 N.m

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team