S55SS7MFSF33075

3.3 Dia. Steel Flexible Cable
Qty Range Price/Unit Ships Within
1 - 9 $69.21 4 wks
10 - 24 $64.84 4 wks
25 - 49 $62.35 4 wks
50 - 99 $59.94 4 wks
100+ Request for Quote
$69.21

Availability: 2 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore / Overall Length 4 / 76 mm
Flexible Cable Dia. 3.3 mm
Material (Cable / Ends) Stainless / Stainless
Outside Dia. (Ends) 9.5 mm
Radius Of Curvature 625 mm
Torque (Dynamic Mode) (N•m) 0.65 N.m
Torque (Manual Mode) (N•m) 1.12 N.m

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team