S54PSAM311212

Antivibration Silicone insert Coupling with 12 / 12mm Bores and 57mm Overall Length
Qty Range Price/Unit Ships Within
1 - 9 $47.88 6 wks
10 - 24 $45.16 6 wks
25 - 49 $43.78 6 wks
50 - 99 $42.41 6 wks
100+ Request for Quote
$47.88

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Angular Offset (°) 1.2 Degree
Bore Sizes (d₁ / d₂) (d₁ / d₂) 12 / 12 mm
Coupling Type Set Screw
Hub Diameter (D) 31.8 mm
Material (Hub / Center) Aluminum/Silicone
Max. Lateral Offset 0.3 mm
Overall Length (L) 57 mm
Rated Torque (N•m) 8 N.m
Torsional Stiffness (N•m/rad) 80 N•m/rad
Weight (grams) 120 Grams

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team