S54PSAM310808
Antivibration Silicone insert Coupling with 8 / 8mm Bores and 57mm Overall Length
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $51.47 | 12 wks |
10 - 24 | $48.55 | 12 wks |
25 - 49 | $47.06 | 12 wks |
50 - 99 | $45.59 | 12 wks |
100+ | Request for Quote |
$51.47
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Angular Offset (°) | 1.2 Degree |
---|---|
Bore Sizes (d₁ / d₂) (d₁ / d₂) | 8 / 8 mm |
Coupling Type | Set Screw |
Hub Diameter (D) | 31.8 mm |
Material (Hub / Center) | Aluminum/Silicone |
Max. Lateral Offset | 0.3 mm |
Overall Length (L) | 57 mm |
Rated Torque (N•m) | 8 N.m |
Torsional Stiffness (N•m/rad) | 80 N•m/rad |
Weight (grams) | 120 Grams |