S54PSAM251212
Antivibration Silicone insert Coupling with 12 / 12mm Bores and 38.1mm Overall Length
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $38.60 | 12 wks |
10 - 24 | $36.41 | 12 wks |
25 - 49 | $35.29 | 12 wks |
50 - 99 | $34.2 | 12 wks |
100+ | Request for Quote |
$38.60
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Angular Offset (°) | 1 Degree |
---|---|
Bore Sizes (d₁ / d₂) (d₁ / d₂) | 12 / 12 mm |
Coupling Type | Set Screw |
Hub Diameter (D) | 25.4 mm |
Material (Hub / Center) | Aluminum/Silicone |
Max. Lateral Offset | 0.15 mm |
Overall Length (L) | 38.1 mm |
Rated Torque (N•m) | 5.7 N.m |
Torsional Stiffness (N•m/rad) | 65 N•m/rad |
Weight (grams) | 45 Grams |