S54PSAM190808

Antivibration Silicone insert Coupling with 8 / 8mm Bores and 26.5mm Overall Length
Qty Range Price/Unit Ships Within
1 - 9 $33.03 6 wks
10 - 24 $31.14 6 wks
25 - 49 $30.2 6 wks
50 - 99 $29.25 6 wks
100+ Request for Quote
$33.03

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Angular Offset (°) 0.6 Degree
Bore Sizes (d₁ / d₂) (d₁ / d₂) 8 / 8 mm
Coupling Type Set Screw
Hub Diameter (D) 19.1 mm
Material (Hub / Center) Aluminum/Silicone
Max. Lateral Offset 0.12 mm
Overall Length (L) 26.5 mm
Rated Torque (N•m) 3 N.m
Torsional Stiffness (N•m/rad) 35 N•m/rad
Weight (grams) 22 Grams

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team