S54MHCM310808
Miniature Helical Couplings, 8 / 8mm Bores, 58mm Overall Length, Material: 7075-T651 Aluminum
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $67.75 | 6 wks |
10 - 24 | $63.58 | 6 wks |
25 - 49 | $60.14 | 6 wks |
50 - 99 | $56.7 | 8 wks |
100+ | Request for Quote |
$67.75
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Angular Offset (°) | 3 Degree |
---|---|
Bore Sizes (d₁ / d₂) | 8 / 8 mm |
Lateral Offset | 0.15 mm |
Material | 7075-T651 Aluminum |
Max Speed (rpm) | 5000 rpm |
Max. Diameter (D) | 31.8 mm |
Max.torque (N.m) | 14 N.m |
Overall Length (L) | 58 mm |
Torsional Stiffness (N•m/rad) | 200 N.m/Rad |
Weight (grams) | 60 grams |