S54MHCM310606

Miniature Helical Couplings, 6 / 6mm Bores, 58mm Overall Length, Material: 7075-T651 Aluminum
Qty Range Price/Unit Ships Within
1 - 9 $63.02 6 wks
10 - 24 $59.14 6 wks
25 - 49 $55.94 6 wks
50 - 99 $52.74 8 wks
100+ Request for Quote
$63.02

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Angular Offset (°) 3 Degree
Bore Sizes (d₁ / d₂) 6 / 6 mm
Lateral Offset 0.15 mm
Material 7075-T651 Aluminum
Max Speed (rpm) 5000 rpm
Max. Diameter (D) 31.8 mm
Max.torque (N.m) 14 N.m
Overall Length (L) 58 mm
Torsional Stiffness (N•m/rad) 200 N.m/Rad
Weight (grams) 60 grams

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team