S54MHCM250608
Miniature Helical Couplings, 6 / 8mm Bores, 40mm Overall Length, Material: 7075-T651 Aluminum
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $35.47 | 6 wks |
10 - 24 | $33.29 | 6 wks |
25 - 49 | $31.49 | 6 wks |
50 - 99 | $29.68 | 8 wks |
100+ | Request for Quote |
$35.47
Availability: 1 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Angular Offset (°) | 3 Degree |
---|---|
Bore Sizes (d₁ / d₂) | 6 / 8 mm |
Lateral Offset | 0.1 mm |
Material | 7075-T651 Aluminum |
Max Speed (rpm) | 5000 rpm |
Max. Diameter (D) | 25.4 mm |
Max.torque (N.m) | 8 N.m |
Overall Length (L) | 40 mm |
Torsional Stiffness (N•m/rad) | 130 N.m/Rad |
Weight (grams) | 30 grams |