S54HSAM251010

Antivibration Silicone insert Coupling with 10 / 10mm Bores and 38.1mm Overall Length
Qty Range Price/Unit Ships Within
1 - 9 $65.65 6 wks
10 - 24 $61.89 6 wks
25 - 49 $60.03 6 wks
50 - 99 $58.15 6 wks
100+ Request for Quote
$65.65

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Angular Offset (°) 1 Degree
Bore Sizes (d₁ / d₂) (d₁ / d₂) 10 / 10 mm
Coupling Type Clamp Type
Hub Diameter (D) 25.4 mm
Material (Hub / Center) Aluminum/Silicone
Max. Lateral Offset 0.15 mm
Overall Length (L) 38.1 mm
Rated Torque (N•m) 5.7 N.m
Torsional Stiffness (N•m/rad) 65 N•m/rad
Weight (grams) 45 Grams

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team