S52FCY-500375

0.3747" Shaft diameter., 0.4998" Bore, 1" Length shaft extender
Qty Range Price/Unit Ships Within
1 - 9 $44.07 4 wks
10 - 24 $42.06 4 wks
25 - 49 $39.93 4 wks
50 - 99 $38.09 4 wks
100+ Request for Quote
$44.07

Availability: 2 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Depth 0.75 Inch
Bore Size 0.4998 Inch
Configuration Fairloc Type
Material 303 Stainless Steel
Outside Diameter 1 Inch
Overall Length 1 Inch
Shaft Dia. 0.3747 Inch
Shaft Length 1 Inch

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team