S52FCY-375250
0.2497" Shaft diameter., 0.3748" Bore, 1.75" Length shaft extender
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $45.95 | 8 wks |
10 - 24 | $43.8 | 8 wks |
25 - 49 | $41.54 | 8 wks |
50 - 99 | $39.62 | 8 wks |
100+ | Request for Quote |
$45.95
Availability: 2 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Depth | 0.5 Inch |
---|---|
Bore Size | 0.3748 Inch |
Configuration | Fairloc Type |
Outside Diameter | 0.87 Inch |
Overall Length | 1.75 Inch |
Shaft Dia. | 0.2497 Inch |
Shaft Length | 1 Inch |