S52FCY-250375
0.3747" Shaft diameter., 0.2498" Bore, 1.5" Length shaft extender
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $39.43 | 8 wks |
10 - 49 | $37.47 | 8 wks |
50 - 99 | $33.8 | 8 wks |
100+ | Request for Quote |
$39.43
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Depth | 0.375 Inch |
---|---|
Bore Size | 0.2498 Inch |
Configuration | Fairloc Type |
Outside Diameter | 0.53 Inch |
Overall Length | 1.5 Inch |
Shaft Dia. | 0.3747 Inch |
Shaft Length | 1 Inch |