S51FCZM050060
5mm BoreS, 21mm OVERALL LENGTH RIGID TYPE FAIRLOC COUPLING
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $34.29 | 6 wks |
10 - 24 | $29.37 | 6 wks |
25 - 49 | $26.08 | 6 wks |
50 - 99 | $24.28 | 6 wks |
100+ | Request for Quote |
$34.29
Availability: 106 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size (d₁) | 5 mm |
---|---|
Bore Size (D₂) | 6 mm |
Hub Configuration | Fairloc |
Max.torque (N.m) | 0.9 N.m |
Outside Dia. (D₁) | 14 mm |
Outside Dia. (d₂) | 17 mm |
Overall Length | 21 mm |