S51FCZM050050
5mm BoreS, 19mm OVERALL LENGTH RIGID TYPE FAIRLOC COUPLING
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $33.12 | 6 wks |
10 - 24 | $28.23 | 6 wks |
25 - 49 | $25 | 6 wks |
50 - 99 | $23.24 | 6 wks |
100+ | Request for Quote |
$33.12
Availability: 41 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size (d₁) | 5 mm |
---|---|
Bore Size (D₂) | 5 mm |
Hub Configuration | Fairloc |
Max.torque (N.m) | 0.9 N.m |
Outside Dia. (D₁) | 14 mm |
Outside Dia. (d₂) | 14 mm |
Overall Length | 19 mm |