S51FCZM030030

3mm BoreS, 19mm OVERALL LENGTH RIGID TYPE FAIRLOC COUPLING
Qty Range Price/Unit Ships Within
1 - 9 $32.73 6 wks
10 - 24 $27.84 6 wks
25 - 49 $24.64 6 wks
50 - 99 $22.89 6 wks
100+ Request for Quote
$32.73

Availability: 60 unit(s) in stock. Call (516) 328-3300 for other options

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Size (d₁) 3 mm
Bore Size (D₂) 3 mm
Hub Configuration Fairloc
Material 303 Stainless Steel
Max.torque (N.m) 0.45 N.m
Outside Dia. (D₁) 11 mm
Outside Dia. (d₂) 11 mm
Overall Length 19 mm

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team