S51FCZM025030
2.5mm BoreS, 19mm OVERALL LENGTH RIGID TYPE FAIRLOC COUPLING
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $33.89 | 8 wks |
10 - 24 | $28.97 | 8 wks |
25 - 49 | $25.7 | 8 wks |
50 - 99 | $23.93 | 8 wks |
100+ | Request for Quote |
$33.89
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size (d₁) | 2.5 mm |
---|---|
Bore Size (D₂) | 3 mm |
Hub Configuration | Fairloc |
Max.torque (N.m) | 0.4 N.m |
Outside Dia. (D₁) | 11 mm |
Outside Dia. (d₂) | 11 mm |
Overall Length | 19 mm |